(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Curved Plate Y (4979874007650)

Curved Plate Y 4979874007650

Made of chrome plated iron. Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874007650

Part Number
4979874007650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 6.01

5 Piece(s) 10 Day(s) Auxiliary bracket ( Chromium ) NO65497987400765016×26×14×1908

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Number of pieces(pcs.) 1
Material Steel Chrome Plating Hole diameter 6.5 Plate Thickness(mm) 2
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007650 in the Curved Plate Y series.

Similar Part Numbers

Part Number
4979874007667
4979874007674
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 3.81

5 Piece(s) 10 Day(s) Auxiliary bracket ( Chromium ) NO66497987400766716×25×14×904

SGD 3.08

5 Piece(s) 14 Day(s) Auxiliary bracket ( Chromium ) NO67497987400767416×24×15×242

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)