(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Curved Plate (Plover)

Curved Plate (Plover)

Made of chrome plated iron. Bends easily and can be bent and used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874006851
4979874006868
4979874006875
4979874006882
4979874006899
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 1.88

10 Piece(s) 10 Day(s) 497987400685115×988

SGD 2.46

10 Piece(s) 10 Day(s) 497987400686815×19416

SGD 4.10

10 Piece(s) 10 Day(s) 497987400687515×29024

SGD 4.89

10 Piece(s) 14 Day(s) 497987400688215×38632

SGD 4.89

10 Piece(s) 14 Day(s) 497987400689915×48240

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Auxiliary Bracket (Plover)
Number of pieces(pcs.) 1 Material Steel Chrome Plating Plate Thickness(mm) 1
Large Hole Diameter(mm) 5 Small Hole Diameter(mm) 3.5 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)