(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Angled Bracket, Black Nickel YB【2 Pieces Per Package】 (4979874831712)

Mini Angled Bracket, Black Nickel YB 4979874831712

[Features]
· Made of iron with black nickel plating.
· Used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874831712

Part Number
4979874831712
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 5.27

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748317129×8512

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Mini Angle, Black NI
Number of pieces(pcs.) 2 Material Iron Hole diameter 3.2
Plate Thickness(mm) 1 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874831712 in the Mini Angled Bracket, Black Nickel YB series.

Similar Part Numbers

Part Number
4979874831705
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 4.83

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748317059×558

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)