(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Bracket

Bronze Bracket

Made of iron with bronze plating. Connection hardware for carpentry with a level flatness that makes it optimal for cosmetic use as well.

[Features]
· Made of iron with bronze plating.
· Flat level surface is optimal for decorative use as well.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874006196
4979874006202
4979874006219
4979874006226
4979874006233
4979874859211
4979874859228
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes Hole diameter Plate Thickness
(mm)

SGD 2.21

5 Piece(s) 14 Day(s) 497987400619620×61×6163.31.2

SGD 2.72

5 Piece(s) 14 Day(s) 497987400620220×76×7663.81.6

SGD 3.52

5 Piece(s) 14 Day(s) 497987400621922×92×92642.3

SGD 5.22

5 Piece(s) 14 Day(s) 497987400622625×123×123643

SGD 7.50

5 Piece(s) 14 Day(s) 497987400623330×150×15064.83

SGD 1.48

10 Piece(s) 14 Day(s) 497987485921115×37×3743.11

SGD 1.76

10 Piece(s) 10 Day(s) 497987485922818×51×5163.31.2

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Bronze Bracket
Number of pieces(pcs.) 1 Material Iron Bronze plating Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)