(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bronze Straight Bracket

Bronze Straight Bracket

Made of iron with bronze plating. Connection hardware for carpentry with a level flatness that makes it optimal for cosmetic use as well.

[Features]
· Made of iron with bronze plating.
· Flat level surface is optimal for decorative use as well.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874006608
4979874006615
4979874006622
4979874006639
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes Hole diameter

SGD 1.73

5 Piece(s) 10 Day(s) 497987400660815×7342.5

SGD 2.25

5 Piece(s) 10 Day(s) 497987400661518×10063

SGD 2.42

5 Piece(s) 10 Day(s) 497987400662220×12163

SGD 2.73

5 Piece(s) 14 Day(s) 497987400663920×14863

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Bronze Straight
Number of pieces(pcs.) 1 Material Iron Bronze plating Plate Thickness(mm) 1
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)