(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Extra Thick Bracket

Stainless Steel Extra Thick Bracket

Made of rust resistant stainless steel. Connection and reinforcement hardware for carpentry.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874022691
4979874022707
4979874022714
4979874022721
4979874022738
4979874022745
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)

SGD 4.58

6 Piece(s) 10 Day(s) 497987402269110×30

SGD 5.24

6 Piece(s) 10 Day(s) 497987402270710×35

SGD 5.86

6 Piece(s) 14 Day(s) 497987402271410×45

SGD 6.57

6 Piece(s) 10 Day(s) 497987402272120×60

SGD 7.78

6 Piece(s) 14 Day(s) 497987402273820×75

SGD 5.57

6 Piece(s) 14 Day(s) 497987402274520×90

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel Extra Thick Bracket
Number of pieces(pcs.) 1 Material Stainless steel (SUS304) The number of holes 4
Hole diameter 4 Plate Thickness(mm) 2 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)