(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Wide Interior Bracket

Stainless Steel Wide Interior Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Stainless steel wide interior bracket
· Number contained in a packet: 1
· Material: Stainless steel · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874055804
4979874055811
4979874055828
4979874055835
4979874055842
4979874055859
4979874055866
4979874296191
4979874296207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 5.02

10 Piece(s) 10 Day(s) 49798740558043×30×35

SGD 5.86

10 Piece(s) 14 Day(s) 49798740558113×30×45

SGD 6.79

10 Piece(s) 10 Day(s) 49798740558283×30×60

SGD 8.22

10 Piece(s) 14 Day(s) 49798740558353×30×75

SGD 9.27

10 Piece(s) 10 Day(s) 49798740558423×30×90

SGD 10.44

10 Piece(s) 10 Day(s) 49798740558593×30×105

SGD 12.07

5 Piece(s) 14 Day(s) 49798740558663×30×120

SGD 5.41

3 Piece(s) 10 Day(s) 49798742961912×37×20×40

SGD 7.10

3 Piece(s) 10 Day(s) 49798742962072×37×30×60

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel Wide Inner Fold
Number of pieces(pcs.) 1 Material Stainless Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)