(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Wide Metal Bracket with Gusset

Part Number

Configured Part Number is shown.

Part Number
4979874059284
4979874059291
4979874059307
4979874059314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 4.50

5 Piece(s) 10 Day(s) 49798740592841.8×30×40

SGD 9.60

5 Piece(s) 10 Day(s) 49798740592911.8×40×60

SGD 11.50

5 Piece(s) 10 Day(s) 49798740593071.8×50×75

SGD 13.10

5 Piece(s) 10 Day(s) 49798740593141.8×60×90

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel Wide Bracket Rib
Number of pieces(pcs.) 1 Material Stainless Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)