(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Curved Plate, Two-Row Holes

Stainless Steel Curved Plate, Two-Row Holes

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Product name: Stainless steel curved plate, two-row holes
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874411921
4979874411938
4979874411945
4979874411952
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 6.08

10 Piece(s) 10 Day(s) 49798744119210.8×30×100

SGD 7.32

10 Piece(s) 14 Day(s) 49798744119380.8×30×200

SGD 9.73

10 Piece(s) 14 Day(s) 49798744119450.8×30×300

SGD 10.97

5 Piece(s) 14 Day(s) 49798744119520.8×30×400

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Stainless Steel Auxiliary Bracket, Two Rows of Holes
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)