(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Curved Plate (Plover)

Stainless Steel Curved Plate (Plover)

Made of rust resistant stainless steel that bends easily. Can be bent and used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874033758
4979874033765
4979874033772
4979874033789
4979874033796
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 4.11

10 Piece(s) 14 Day(s) 497987403375820×1008

SGD 5.57

10 Piece(s) 14 Day(s) 497987403376520×19516

SGD 7.04

10 Piece(s) 10 Day(s) 497987403377220×29024

SGD 9.73

10 Piece(s) 14 Day(s) 497987403378920×38532

SGD 10.46

5 Piece(s) 10 Day(s) 497987403379620×47540

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Stainless Steel Auxiliary Bracket (Plover)
Number of pieces(pcs.) 1 Material Stainless steel (SUS304) Plate Thickness(mm) 1
Large Hole Diameter(mm) 5 Small Hole Diameter(mm) 3.5 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)