(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel 304 Metal Bracket

Stainless Steel 304 Metal Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Stainless steel 304 metal bracket
· Number contained in a packet: 1
· Material: Stainless steel · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874412546
4979874412553
4979874412560
4979874412577
4979874412584
4979874412591
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 2.30

10 Piece(s) 14 Day(s) 497987441254636

SGD 2.60

10 Piece(s) 14 Day(s) 497987441255342

SGD 3.90

10 Piece(s) 10 Day(s) 497987441256050

SGD 5.50

10 Piece(s) 10 Day(s) 497987441257760

SGD 8.70

10 Piece(s) 10 Day(s) 497987441258475

SGD 9.60

10 Piece(s) 10 Day(s) 497987441259190

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel 304 Bracket
Number of pieces(pcs.) 1 Material Stainless Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)