(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chromium Metal Bracket, Inward Hinge

Chromium Metal Bracket, Inward Hinge

Made of chrome plated iron. The gloss finish provides a luxurious appearance for superior decorative use. Used as a reinforcing metal fitting or to prevent furniture falling.

Part Number

Configured Part Number is shown.

Part Number
4979874296627
4979874296634
4979874296641
4979874296658
4979874296665
4979874296672
4979874296689
4979874296696
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Size
(mm)

SGD 3.40

10 Piece(s) 14 Day(s) Chromium Bracket, Inner Fold497987429662724×24

SGD 3.90

10 Piece(s) 14 Day(s) Chromium Bracket, Inner Fold497987429663436×36

SGD 5.20

10 Piece(s) 14 Day(s) Chromium Bracket, Inner Fold497987429664150×50

SGD 5.70

10 Piece(s) 14 Day(s) Chromium Bracket, Inner Fold497987429665865×65

SGD 3.40

10 Piece(s) 14 Day(s) Chromium Bracket, External Fold497987429666524×24

SGD 3.90

10 Piece(s) 14 Day(s) Chromium Bracket, External Fold497987429667236×36

SGD 5.20

10 Piece(s) 14 Day(s) Chromium Bracket, External Fold497987429668950×50

SGD 5.70

10 Piece(s) 14 Day(s) Chromium Bracket, External Fold497987429669665×65

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Material Iron Chromate Plating Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)