(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Wide Metal Bracket GB

Aluminum Wide Metal Bracket GB

Reinforcing hardware made of aluminum alloy with a bronze colored coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874228734
4979874228741
4979874228758
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
Hole diameter Plate Thickness
(mm)

SGD 5.58

5 Piece(s) 14 Day(s) 497987422873430×40×404.84

SGD 8.09

5 Piece(s) 14 Day(s) 497987422874140×60×604.84

SGD 14.25

5 Piece(s) 14 Day(s) 497987422875860×90×905.55

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Aluminum Wide Bracket GB
Number of pieces(pcs.) 1 Material Aluminum Alloy The number of holes 6
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)