(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Plate (Bolt Hole)

Aluminum Plate (Bolt Hole)

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Product name: Aluminum plate (bolt hole)
· Number contained in a packet: 1· Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874034137
4979874034144
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 3.40

10 Piece(s) 14 Day(s) 49798740341373×20×100

SGD 5.28

10 Piece(s) 14 Day(s) 49798740341443×20×200

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Aluminum Plate (Bolt Hole)
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)