(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Angled Bracket (Bolt Hole)

Aluminum Angled Bracket (Bolt Hole)

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Aluminum angled bracket (bolt hole)
· Number contained in a packet: 1· Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874034090
4979874034106
4979874034113
4979874034120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 5.70

10 Piece(s) 10 Day(s) 49798740340903×25×100

SGD 8.05

10 Piece(s) 14 Day(s) 49798740341063×25×150

SGD 11.37

10 Piece(s) 10 Day(s) 49798740341133×25×200

SGD 13.78

10 Piece(s) 14 Day(s) 49798740341203×25×250

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Aluminum Angle (Bolt Hole)
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)