(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ST Extra Thick Scalene Metal Bracket

ST Extra Thick Scalene Metal Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: ST extra thick scalene metal bracket
· Number contained in a packet: 1
· Plate thickness (mm): 2 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874296269
4979874296276
4979874296283
4979874296290
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 4.48

3 Piece(s) 10 Day(s) 497987429626915×20×40

SGD 4.97

3 Piece(s) 10 Day(s) 497987429627615×30×60

SGD 5.37

3 Piece(s) 10 Day(s) 497987429628315×40×80

SGD 6.23

3 Piece(s) 10 Day(s) 497987429629015×50×100

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name ST Extra Thick Unequal Sided Bracket
Number of pieces(pcs.) 1 Plate Thickness(mm) 2 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)