(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

L-Shape B

L-Shape B

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: G-L shape B
· JAN code: 4979874825179
· Number contained in a packet: 1
· Size (mm): 60 × 80 × 40 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

4979874825179

Part Number
4979874825179
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.20

10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name G - L-Type B
JAN code 4979874825179 Number of pieces(pcs.) 1 Size(mm) 60×80×40
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874825179 in the L-Shape B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)