(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

4 L-Shape Bracket

4 L-Shape Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-type metal fitting
· Product name: G-4 holes L-shape
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874824943
4979874824950
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 2.10

20 Piece(s) 14 Day(s) 497987482494340×40×40

SGD 2.90

20 Piece(s) 29 Day(s) 497987482495050×50×40

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name G - 4-Hole L-Type
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)