(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double sided shelf bracket ZU

Double sided shelf bracket ZU

Made of flat iron bar, it is easy to use as reinforcement or shelf bracket. As both the sides of the board are counterbored,
either side can be used for mounting by using the wooden screw or tapping screw.
Used as shelf support or reinforcing metal fitting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874034946
4979874034953
4979874034960
4979874859204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Length A
(mm)
Length B
(mm)

SGD 11.70

3 Piece(s) 14 Day(s) 4979874034946150150

SGD 14.60

3 Piece(s) 14 Day(s) 4979874034953200200

SGD 14.30

3 Piece(s) 14 Day(s) 4979874034960100200

SGD 17.80

3 Piece(s) 14 Day(s) 4979874859204250250

Loading...

  1. 1

Basic Information

Number of pieces(pcs.) 1 Material Iron Width(mm) 32

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)