(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sponge Grip

Sponge Grip

Made from nitrile rubber (NBR) and vinyl chloride (PVC). Surface is polished for superior grip strength. Cushioning material for pipe handrails.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874056719
4979874056771
4979874056788
4979874407450
4979874407481
4979874407511
4979874407542
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Color Applicable Pipe Dia.
(mm)
O.D.
(mm)
Full Length
(mm)

SGD 6.45

4 Piece(s) 29 Day(s) 4979874056719Black2233215

SGD 5.27

4 Piece(s) 29 Day(s) 4979874056771Black1930215

SGD 6.45

4 Piece(s) 14 Day(s) 4979874056788Black2536215

SGD 15.60

2 Piece(s) 29 Day(s) 4979874407450Blue19301000

SGD 21.79

2 Piece(s) 29 Day(s) 4979874407481Blue25361000

SGD 15.60

2 Piece(s) 29 Day(s) 4979874407511Red19301000

SGD 21.79

2 Piece(s) 29 Day(s) 4979874407542Red25361000

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Qty. 1 Material Nitrile Rubber (NBR) + Polyvinyl Chloride (PVC)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)