(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Door Stay, Black Nickel YB-12 / YB-13 / YB-14【2 Pieces Per Package】

Mini Door Stay, Black Nickel YB-12 / YB-13 / YB-14

[Features]
· Made of iron with black nickel plating.
· Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874831576
4979874831583
4979874831590
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code The number of holes

SGD 2.93

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748315762

SGD 3.52

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748315833

SGD 3.81

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748315904

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 2
Material Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)