(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cam Follower CFH-AB Type (Part Numbers)

Cam Follower CFH-AB Type

It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· CFH-AB A cam follower where precision adjustment of the position is easily performed by turning the stud, as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm. This allows significant reductions in processing and assembly man-hours by avoiding alignment with the cam groove and precise machining of the mounting hole position.
· CFH-AB model…… grease nipple / hex socket head Corresponds to 12 - 30 [mm] stud

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CFH16UU-AB

Part Number
CFH16UU-AB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Cam follower stud screw
(mm)
Material Rolling Guide Method Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

SGD 49.58

1 Piece(s) 4 Day(s) or more 103518Cylindrical Outer RingM16Carbon SteelWith Gage-1218.310000With Seal11.2NA

Loading...

  1. 1

Basic Information

Product Category Cam Followers Fastening Methods With Head Screw Part Hexagonal Hole Cam Followers Type Eccentricity
Size Standard Metric System Roller Lining No Axis Presence

Please check the type/dimensions/specifications of the part CFH16UU-AB in the Cam Follower CFH-AB Type series.

Similar Part Numbers

Part Number
CFH12MUU-AB
CFH12R-AB
CFH12UU-AB
CFH16UUR-AB
CFH18-AB
CFH18UU-AB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Cam follower stud screw
(mm)
Material Rolling Guide Method Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

SGD 63.45

1 Piece(s) 4 Day(s) or more 103014Cylindrical Outer RingM12Stainless SteelWith Gage-7.879.7914000With Seal7.06NA

SGD 43.15

1 Piece(s) 4 Day(s) or more 103014Spherical Outer RingM12Carbon SteelWith Gage-7.879.7914000No Seal2.45NA

SGD 46.18

1 Piece(s) 4 Day(s) or more 103014Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000With Seal7.06NA

SGD 62.28

1 Piece(s) 4 Day(s) or more 103518Spherical Outer RingM16Carbon SteelWith Gage-1218.310000With Seal3.14NA

SGD 50.18

1 Piece(s) 4 Day(s) or more 104020Cylindrical Outer RingM18Carbon SteelWith Gage-14.725.28500No Seal14.4NA

SGD 59.70

1 Piece(s) 4 Day(s) or more 104020Cylindrical Outer RingM18Carbon SteelWith Gage-14.725.28500With Seal14.4NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)