(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drop Prevention Aluminum Cylinder DNE Series - Front Head Retainer Type

Drop Prevention Aluminum Cylinder DNE Series - Front Head Retainer Type

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DNE-F-100X[CA,​CB,​FA,​FB,​LB,​NULA,​TC]-[CJ,​G,​NULB,​Y]-[80B1P,​80B2P,​NULCNLD]

 
Part Number
DNE-F-100X[CA,​CB,​FA,​FB,​LB,​NULA,​TC]-[CJ,​G,​NULB,​Y]-[80B1P,​80B2P,​NULCNLD]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Tube I.D.(Ø) 100 Additional Function Standard / With fall prevention function Environment, Applications Standard
Operating Temperature(°C) -10::60 End Locking No Valves No
Operating Pressure(MPa) 0.1::1.03

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)