(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MSI Series Small Jig Cylinder

MSI Series Small Jig Cylinder

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Part Number

Configured Part Number is shown.

MSI-105

 
Part Number
MSI-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 34.57

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Block shape
Tube I.D.(Ø) 10 Stroke(mm) 5 Additional Function Standard
Environment, Applications Standard Operating Temperature(°C) 0::60 End Locking No
Valves No Operating Pressure(MPa) 0.1::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)