(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Single-Touch Fitting - Union Tee CNTD

Single-Touch Fitting - Union Tee CNTD

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly regarded by markets around the world. In particular, the cylinder quality has been praised by customers and is used in a variety of fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CNTD4-02
CNTD4-M5
CNTD6-02
CNTD6-03
CNTD8-02
CNTD10-01
CNTD10-02
CNTD10-03
CNTD10-04
CNTD12-02
CNTD12-03
CNTD12-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

SGD 5.79

1 Piece(s) 11 Day(s) 4R1/4

SGD 5.36

1 Piece(s) 11 Day(s) 4M5

SGD 13.25

1 Piece(s) 4 Day(s) or more 6R1/4

SGD 6.38

1 Piece(s) 11 Day(s) 6R3/8

SGD 13.44

1 Piece(s) 4 Day(s) or more 8R1/4

SGD 7.96

1 Piece(s) 11 Day(s) 10R1/8

SGD 7.96

1 Piece(s) 11 Day(s) 10R1/4

SGD 8.16

1 Piece(s) 11 Day(s) 10R3/8

SGD 8.32

1 Piece(s) 11 Day(s) 10R1/2

SGD 8.83

1 Piece(s) 11 Day(s) 12R1/4

SGD 8.83

1 Piece(s) 11 Day(s) 12R3/8

SGD 9.08

1 Piece(s) 11 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid For air
Body Material Standard (PBT) Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Multipoint T Branch Operating Temperature(°C) 5::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)