(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large air chuck ARPT series

Large air chuck ARPT series

Wide mouth air chuck. [Materials]Main Body: Aluminum, Clip: Aluminum

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARPT10-[20,​40,​60]
ARPT10-[20,​40,​60]-B
ARPT10-[20,​40,​60]-SD[1,​2]
ARPT10-[20,​40,​60]-SD[1,​2]-B
ARPT16-[30,​60,​80]
ARPT16-[30,​60,​80]-B
ARPT16-[30,​60,​80]-SD[1,​2]
ARPT16-[30,​60,​80]-SD[1,​2]-B
ARPT20-[40,​80,​100]
ARPT20-[40,​80,​100]-B
ARPT20-[40,​80,​100]-SD[1,​2]
ARPT20-[40,​80,​100]-SD[1,​2]-B
ARPT25-[50,​100,​120]
ARPT25-[50,​100,​120]-B
ARPT25-[50,​100,​120]-SD[1,​2]
ARPT25-[50,​100,​120]-SD[1,​2]-B
ARPT32-[70,​120,​160]
ARPT32-[70,​120,​160]-B
ARPT32-[70,​120,​160]-SD[1,​2]
ARPT32-[70,​120,​160]-SD[1,​2]-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGripping Force (when 0.5Mpa at closing)
(N)
Tube I.D.
(mm)
Jaw Model Sensor Qty. Sensor Type Stroke

-

1 Piece(s) 19 Day(s) 1410Standard Type-None20 ~ 60

-

1 Piece(s) 19 Day(s) 1410Side Grip Type-None20 ~ 60

-

1 Piece(s) 19 Day(s) 1410Standard Type1 pc / 2 pcACS-9D20 ~ 60

-

1 Piece(s) 19 Day(s) 1410Side Grip Type1 pc / 2 pcACS-9D20 ~ 60

-

1 Piece(s) 19 Day(s) 4416Standard Type-None30 ~ 80

-

1 Piece(s) 19 Day(s) 4416Side Grip Type-None30 ~ 80

-

1 Piece(s) 19 Day(s) 4416Standard Type1 pc / 2 pcACS-9D30 ~ 80

-

1 Piece(s) 19 Day(s) 4416Side Grip Type1 pc / 2 pcACS-9D30 ~ 80

-

1 Piece(s) 19 Day(s) 7320Standard Type-None40 ~ 100

-

1 Piece(s) 19 Day(s) 7320Side Grip Type-None40 ~ 100

-

1 Piece(s) 19 Day(s) 7320Standard Type1 pc / 2 pcACS-9D40 ~ 100

-

1 Piece(s) 19 Day(s) 7320Side Grip Type1 pc / 2 pcACS-9D40 ~ 100

-

1 Piece(s) 19 Day(s) 12825Standard Type-None50 ~ 120

-

1 Piece(s) 19 Day(s) 12825Side Grip Type-None50 ~ 120

-

1 Piece(s) 19 Day(s) 12825Standard Type1 pc / 2 pcACS-9D50 ~ 120

-

1 Piece(s) 19 Day(s) 12825Side Grip Type1 pc / 2 pcACS-9D50 ~ 120

-

1 Piece(s) 19 Day(s) 19132Standard Type-None70 ~ 160

-

1 Piece(s) 19 Day(s) 19132Side Grip Type-None70 ~ 160

-

1 Piece(s) 19 Day(s) 19132Standard Type1 pc / 2 pcACS-9D70 ~ 160

-

1 Piece(s) 19 Day(s) 19132Side Grip Type1 pc / 2 pcACS-9D70 ~ 160

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Rectangular (Wide) Operation Method Double Action Environment, Applications Standard
Additional Functions No Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)