(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tubing Double Ferrule Fittings, Union Elbow

Copper Tubing Double Ferrule Fittings, Union Elbow

[Features]
·The double ferrule type for copper tubes has a structure that supports the tube with two ferrules, a front ferrule and a back ferrule, and can be used up to about 1/4 of the copper tube burst pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SLD-6M-0
SLD-8M-0
SLD-10M-0
SLD-12M-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)

SGD 36.36

1 Piece(s) 8 Day(s) or more 66

SGD 40.45

1 Piece(s) 8 Day(s) or more 88

SGD 43.80

1 Piece(s) 8 Day(s) or more 1010

SGD 58.37

1 Piece(s) 8 Day(s) or more 1212

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Ferrule Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 20.6 Surface Treatment No Operating Temperature Range(°C) -20::125
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)