(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cam Follower Stud Type Track Roller KR Model

Cam Follower Stud Type Track Roller KR Model

- Cam Follower Stud Type Track Roller KR series from NTN.
- The roller outer diameter can be selected from 30 mm to 90 mm.
- The roller inner diameter can be selected from 15 mm to 38 mm.
- The roller width can be selected from 14 mm to 35 mm.
- The allowable rotational speed of cam follower can be selectable up to 10000 RPM.
- Due to a high initial grease fill, this type can be used for a long period of time without additional greasing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KR30LL/3AS
KR32LL/3AS
KR32XLL/3AS
KR47LL/3AS
KR47XLL/3AS
KR62LL/3AS
KR80XLL/3AS
KR85LL/3AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Diameter d1 of stud
(φ)
Trusco Code

SGD 39.70

1 Piece(s) 7 Day(s) 103014Spherical Outer RingM12×1.5159.651000012819-8359

SGD 43.79

1 Piece(s) 7 Day(s) 103214Spherical Outer RingM12×1.5159.651000012819-8360

SGD 39.40

1 Piece(s) 7 Day(s) or more 103214Cylindrical Outer RingM12×1.5159.651000012-

SGD 65.50

1 Piece(s) 10 Day(s) 104724Spherical Outer RingM20×1.52533.5600020-

SGD 54.70

1 Piece(s) 7 Day(s) or more 104724Cylindrical Outer RingM20×1.52533.5600020-

SGD 99.88

1 Piece(s) 7 Day(s) 106229Spherical Outer RingM24×1.53055500024-

SGD 126.70

1 Piece(s) 7 Day(s) or more 108035Cylindrical Outer RingM30×1.53888.5400030-

SGD 164.40

1 Piece(s) 7 Day(s) or more 108535Spherical Outer RingM30×1.53888.5400030-

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Roller Lining No
Shaft Presence Seal Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)