(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Gauge, Water Level Meter

Pressure Gauge, Water Level Meter

A pressure gauge with a bimetal thermometer that is easy to read directly, with the temperature and pressure of the hot water boiler indicated on the same scale.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WGL-100X30
WGL-100X50
WGL-100X70
WGL-100X100
WGS-0.2MPA-45
WGS-0.3MPA-45
WGS-0.5MPA-45
WGS-0.7MPA-45
WGS-1MPA-45
WGS-1MPA-100
WGS-1.5MPA-45
WGS-100X30
WGS-100X50
WGS-100X70
WGS-100X100
WGT-0.3MPA-100
WGT-0.5MPA-100
WGT-1.0MPA-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Indicated Pressure
(Mpa)
Outer Diameter
(φ)
Pressure Range
(MPa)
Size
(φ)
Case Shape Temperature Range
(℃)

SGD 125.46

1 Piece(s) 8 Day(s) or more 1.51000~1.5100L-Type0~30

SGD 125.46

1 Piece(s) 8 Day(s) or more 1.51000~1.5100L-Type0~50

SGD 125.46

1 Piece(s) 8 Day(s) or more 1.51000~1.5100L-Type0~70

SGD 125.46

1 Piece(s) 8 Day(s) or more 1.51000~1.5100L-Type0~100

SGD 146.06

1 Piece(s) 7 Day(s) or more 0.2450~0.245S Shaped Straight-

SGD 166.92

1 Piece(s) 7 Day(s) or more 0.3450~0.345S Shaped Straight-

SGD 166.92

1 Piece(s) 7 Day(s) or more 0.5450~0.545S Shaped Straight-

SGD 166.92

1 Piece(s) 7 Day(s) or more 0.7450~0.745S Shaped Straight-

SGD 166.92

1 Piece(s) 7 Day(s) or more 1450~145S Shaped Straight-

SGD 145.94

1 Piece(s) 8 Day(s) or more 11000~1100S Shaped Straight-

SGD 166.92

1 Piece(s) 7 Day(s) or more 1.5450~1.545S Shaped Straight-

SGD 166.92

1 Piece(s) 8 Day(s) or more 0.31000~1.5100S Shaped Straight0~30

SGD 166.92

1 Piece(s) 8 Day(s) or more 0.51000~1.5100S Shaped Straight0~50

SGD 166.92

1 Piece(s) 8 Day(s) or more 0.71000~1.5100S Shaped Straight0~70

SGD 166.92

1 Piece(s) 8 Day(s) or more 11000~1.5100S Shaped Straight0~100

SGD 143.88

1 Piece(s) 7 Day(s) or more 0.31000~0.3100T Shaped Angles-

SGD 143.88

1 Piece(s) 7 Day(s) or more 0.51000~0.5100T Shaped Angles-

SGD 143.88

1 Piece(s) 7 Day(s) or more 11000~1100T Shaped Angles-

Loading...

  1. 1

Basic Information

Type Other Pressure Gauge / Peripheral Accessories

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)