(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-1 Aluminum 3-Layer Tube System Valve Adapter m

Multi-1 Aluminum 3-Layer Tube System Valve Adapter m

[Main Body Shape]Straight, [Main Body Materials] Bronze, [Fluids Used] Water/air, [Operating Temperature Range (°C)] 0 to 95°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLT-V13R4
MLT-V16R4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)

SGD 51.42

1 Piece(s) 7 Day(s) or more 1369.5

SGD 54.35

1 Piece(s) 7 Day(s) or more 1670

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Air
Ball Valve Type Reduced Bore Supply Side, Connection Type R Supply Side, Plumbing Thread Nominal 1/2B
Control Side, Connection Type Resin Pipe Connection Handle Shape T Shaped Handle Body Lining No
Port Shape T Port Operating Temperature Range(°C) 0::95 Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)