(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sea-Lock1∙ One-Touch Fitting, Male Adapter o (GEC-O16R4)

Sea-Lock1∙ One-Touch Fitting, Male Adapter o GEC-O16R4

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·At the extraction part with a male screw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GEC-O16R4

 
Part Number
GEC-O16R4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Applicable Tube Material Connection Thread Type Applicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension W
(mm)
Sponge Color

SGD 47.31

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diametersPolyethylene / Polybutene-16-R1/216×15A50.527Green

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type - Thread, Tube Direction Male Straight Maximum Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)