(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Doubleheader Insulation Cover

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-WHDCV-41

 
Part Number
S-WHDCV-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Branch Holes L
(mm)

SGD 28.41

1 Piece(s) 7 Day(s) or more 4+1275

Loading...

  1. 1

Basic Information

Material Resin Type Heat-Retention Material (with branches) Pipe Opening Type fixation
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)