(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CK20K Screw Fittings - Tee

CK20K Screw Fittings - Tee

Threaded fitting for fire extinguishing pressure piping.
[Features]
·Certified by the Japan Fire Equipment Safety Center.
[Applications]
·Ideal for removing branches from STPG pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HB-T-65
HB-T-80
HB-T-100
HB-T-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 97.77

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 180.68

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 422.14

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 637.12

1 Piece(s) 10 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 13.8 Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)