(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Core Fittings - for Lining Steel Pipe Connection - 45° Elbow

Core Fittings - for Lining Steel Pipe Connection - 45° Elbow

Polyethylene powder lining steel pipe for water supply, rigid PVC lining steel pipe for water supply.
[Features]
・ No PVC used (Easy to recycle)
・ "PVC-free" is displayed on the outside
・ It uses lead-free bronze
・ Excellent corrosion-proof performance (Dual structure of lip and O-ring)
・ Compatible with rolling threads
・ Made in Japan
[Applications]
・ At the 45° bend of the lining pipe

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
45L-15-CC
45L-20-CC
45L-25-CC
45L-32-CC
45L-40-CC
45L-50-CC
45L-65-CC
45L-80-CC
45L-100-CC
45L-125-CC
45L-150-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.97

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 9.41

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 11.61

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 14.84

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 18.50

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 24.08

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 48.57

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 65.95

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 108.71

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 319.16

1 Piece(s) 10 Day(s) or more 5B(125A)

SGD 358.04

1 Piece(s) 10 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)