(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Core Fitting, Normal Type, for Connection of Lining Steel Pipes, Tees with Different Diameters

Pre-Sealed Core Fitting, Normal Type, for Connection of Lining Steel Pipes, Tees with Different Diameters

[Features]·Easy installation with pre seal core fitting. / Reduces torque for large-diameter screw-in. / No more leakage of seal material into pipes. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-RT-20X15-CC
P-RT-25X15-CC
P-RT-25X20-CC
P-RT-32X15-CC
P-RT-32X20-CC
P-RT-32X25-CC
P-RT-40X15-CC
P-RT-40X20-CC
P-RT-40X25-CC
P-RT-40X32-CC
P-RT-50X15-CC
P-RT-50X20-CC
P-RT-50X25-CC
P-RT-50X32-CC
P-RT-50X40-CC
P-RT-65X15-CC
P-RT-65X20-CC
P-RT-65X25-CC
P-RT-65X32-CC
P-RT-65X40-CC
P-RT-65X50-CC
P-RT-80X15-CC
P-RT-80X20-CC
P-RT-80X25-CC
P-RT-80X32-CC
P-RT-80X40-CC
P-RT-80X50-CC
P-RT-80X65-CC
P-RT-100X15-CC
P-RT-100X20-CC
P-RT-100X25-CC
P-RT-100X32-CC
P-RT-100X40-CC
P-RT-100X50-CC
P-RT-100X65-CC
P-RT-100X80-CC
P-RT-125X40-CC
P-RT-125X50-CC
P-RT-125X65-CC
P-RT-125X80-CC
P-RT-125X100-CC
P-RT-150X65-CC
P-RT-150X80-CC
P-RT-150X100-CC
P-RT-150X125-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 9.41

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)3/4B(20A)

SGD 12.04

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)1B(25A)

SGD 12.04

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)1B(25A)

SGD 18.06

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1/2B(15A)1 1/4B(32A)

SGD 17.25

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)1 1/4B(32A)

SGD 17.25

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)

SGD 21.65

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1/2B(15A)1 1/2B(40A)

SGD 21.65

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)

SGD 20.92

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)

SGD 20.92

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)

SGD 30.24

1 Piece(s) 10 Day(s) or more 2B(50A)1/2B(15A)2B(50A)

SGD 30.24

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)2B(50A)

SGD 30.24

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)2B(50A)

SGD 28.74

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)

SGD 28.74

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)

SGD 79.99

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1/2B(15A)2 1/2B(65A)

SGD 79.99

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)3/4B(20A)2 1/2B(65A)

SGD 79.99

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)

SGD 79.99

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/4B(32A)2 1/2B(65A)

SGD 76.13

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)

SGD 76.13

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)

SGD 103.37

1 Piece(s) 10 Day(s) or more 3B(80A)1/2B(15A)3B(80A)

SGD 103.37

1 Piece(s) 10 Day(s) or more 3B(80A)3/4B(20A)3B(80A)

SGD 103.37

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)3B(80A)

SGD 103.37

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)3B(80A)

SGD 103.37

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)3B(80A)

SGD 98.36

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)3B(80A)

SGD 98.36

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)

SGD 170.01

1 Piece(s) 10 Day(s) or more 4B(100A)1/2B(15A)4B(100A)

SGD 170.01

1 Piece(s) 10 Day(s) or more 4B(100A)3/4B(20A)4B(100A)

SGD 170.01

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)4B(100A)

SGD 170.01

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/4B(32A)4B(100A)

SGD 170.01

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/2B(40A)4B(100A)

SGD 170.01

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)4B(100A)

SGD 161.92

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)

SGD 161.92

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)4B(100A)

SGD 546.78

1 Piece(s) 10 Day(s) or more 5B(125A)1 1/2B(40A)5B(125A)

SGD 546.78

1 Piece(s) 10 Day(s) or more 5B(125A)2B(50A)5B(125A)

SGD 546.78

1 Piece(s) 10 Day(s) or more 5B(125A)2 1/2B(65A)5B(125A)

SGD 520.66

1 Piece(s) 10 Day(s) or more 5B(125A)3B(80A)5B(125A)

SGD 520.66

1 Piece(s) 10 Day(s) or more 5B(125A)4B(100A)5B(125A)

SGD 590.37

1 Piece(s) 10 Day(s) or more 6B(150A)2 1/2B(65A)6B(150A)

SGD 590.37

1 Piece(s) 10 Day(s) or more 6B(150A)3B(80A)6B(150A)

SGD 561.63

1 Piece(s) 10 Day(s) or more 6B(150A)4B(100A)6B(150A)

SGD 561.63

1 Piece(s) 10 Day(s) or more 6B(150A)5B(125A)6B(150A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Paint
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)