(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Seal e white Fitting Union

Pre-Seal e white Fitting Union

[Features]
·Eliminates the need to apply sealant.
·Lighter screwing torque.
·Compatible with all standards.
·Ideal for rolling screws.
·It is an environmentally friendly material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-U-15-W
P-U-20-W
P-U-25-W
P-U-32-W
P-U-40-W
P-U-50-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 11.76

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 13.43

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 16.96

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 22.62

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 28.92

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 42.01

1 Piece(s) 10 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Surface Treatment Zinc Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)