(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket - VU DS

Part Number

Configured Part Number is shown.

Part Number
VU-DS-200
VU-DS-250
VU-DS-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Size

SGD 24.93

1 Piece(s) 8 Day(s) or more 216200

SGD 49.15

1 Piece(s) 8 Day(s) or more 267250

SGD 81.01

1 Piece(s) 8 Day(s) or more 318300

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Material of Applicable Pipe PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)