(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

VU --> VP Conversion Socket CU UPS

VU --> VP Conversion Socket CU UPS

[Features]·A convenient CU fitting that converts a VU socket to a VP socket.

Part Number

Configured Part Number is shown.

CUUPS-200

Part Number
CUUPS-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 44.98

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Socket Material of Applicable Pipe PVC
Applicable Pipe O.D.(Ø) 216 Size 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)