(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3 cm Stepped Left/Right Junction, SD WLS 150-200

Part Number

Configured Part Number is shown.

SDWLS-150-200

Part Number
SDWLS-150-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 214.20

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Confluence Confluence Type Left/Right Confluence Main Pipe Diameter(φ) 150
Mass Diameter(φ) 200 Material PVC Step 3cm Stepped
Rotation Elbows None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)