(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Starting Point ⌀75, with Trap:  SD-N UTK 100-200 (Part Numbers)

Part Number

Configured Part Number is shown.

SD-NUTK-100X75-200

Part Number
SD-NUTK-100X75-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 62.43

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Shape With Trap With Trap Shape Origin Trape Shape Spigot
Main Pipe Diameter(φ) 100 Mass Diameter(φ) 200 Trap Diameter(φ) 75
Material PVC Step None Rotation Elbows None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)