(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FM Valve 3FB Integrated

FM Valve 3FB Integrated

[Features]
·Effective for pressurized water supply systems
·This valve uses a fully open and fully closed operation method to prevent vibration.
·Since the water level difference from water supply to stop can be secured, malfunction due to waves is also prevented.
·Equipped with a flow rate adjustment mechanism, the amount of water discharged can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FM-3FB-20
FM-3FB-25
FM-3FB-SET-20
FM-3FB-SET-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipValve Nominal Diameter Supply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal Specifications

SGD 611.99

1 Piece(s) 5 Day(s) or more 3/4B(20A)3/4B(20A)3/4B(20A)Main valve only

SGD 654.70

1 Piece(s) 5 Day(s) or more 1B(25A)1B(25A)1B(25A)Main valve only

SGD 939.34

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)3/4B(20A)Bundled with FM Screen Valve FM-SV Type

SGD 1,024.74

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)1B(25A)Bundled with FM Screen Valve FM-SV Type

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Body Material CAC901 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types R Control Side, Thread Connection Type Rc Operating Pressure Range(MPa) 0.07~0.69
Construction pressure resistance (water pressure)(MPa) 1.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)