(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Cast Iron Half-Opening Screw Type Half-Opening Foot Valve without Lever

All Cast Iron Half-Opening Screw Type Half-Opening Foot Valve without Lever

An all cast iron half opening screw type foot valve without half opening lever manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number

Configured Part Number is shown.

TV-7-65A

Part Number
TV-7-65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side Plumbing Pipe Thread Nominal Height H
(mm)
Dimension E
(mm)

SGD 143.85

1 Piece(s) 14 Day(s) or more 2 1/2B(65A)199170

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Control Side, Connection Type Rc Operation Method No
Part Number End Foot Screw-In Type Valve Body and Seat Material FC200 Strainer Material FC200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)