(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Support Units - Square Type - Fixed Side, Square AK Type -

Support Units - Square Type - Fixed Side, Square AK Type -
  • Volume Discount

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer that was established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AK8-P5
AK10-C8
AK10-P0-C7
AK10-P5
AK12-C8
AK12-P0-C7
AK12-P5
AK15-C8
AK15-P5
AK20-C8
AK20-P0-C7
AK20-P5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

SGD 109.73

1 Piece(s)Available 10 Day(s) or more 108P517205240181470ASGF-8C5190

SGD 87.21

1 Piece(s)Available 10 Day(s) or more 1010C825247063702744ASGF-10C8450

SGD 86.95

1 Piece(s)Available 10 Day(s) or more 1010P0-C725247063702744ASGF-10P0-C7450

SGD 118.62

1 Piece(s)Available 10 Day(s) or more 1010P525247063702744ASGF-10C5450

SGD 89.05

1 Piece(s)Available 4 Day(s) or more 1012C825247068603038ASGF-12C8440

SGD 87.74

1 Piece(s)Available 10 Day(s) or more 1012P0-C725247068603038ASGF-12P0-C7440

SGD 120.46

1 Piece(s)Available 10 Day(s) or more 1012P525247068603038ASGF-12C5440

SGD 102.92

1 Piece(s)Available 10 Day(s) or more 1015C830258073503430ASGF-15C8570

SGD 128.05

1 Piece(s)Available 10 Day(s) or more 1015P530258073503430ASGF-15C5570

SGD 155.01

1 Piece(s)Available 10 Day(s) or more 1020C8304295171508232ASGF-20C81400

SGD 128.54

1 Piece(s)Available 10 Day(s) or more 1020P0-C7304295171508232ASGF-20P0-C71400

SGD 195.85

1 Piece(s)Available 10 Day(s) or more 1020P5304295171508232ASGF-20C51400

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single / Radial bearing double Surface Treatment Black Oxide Coating Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)