(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling - Set Screw Type - RAB (Part Numbers)

Oldham Coupling - Set Screw Type - RAB

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RAB20-6.35-8

Part Number
RAB20-6.35-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 30.83

1 Piece(s) 11 Day(s) 6.35820233.01~5.004001~100003.21.41.1~3.074000.0000009

Loading...

  1. 1
 

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Positioning Screw Fixing

Please check the type/dimensions/specifications of the part RAB20-6.35-8 in the Oldham Coupling - Set Screw Type - RAB series.

Similar Part Numbers

Part Number
RAB16-5-5
RAB16-5-6
RAB16-6-6
RAB20-8-8
RAB25-10-10
RAB25-6.35-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 28.61

1 Piece(s) 11 Day(s) 5516181.01~3.004001~100001.410.41~1.090000.0000003

SGD 28.61

1 Piece(s) 4 Day(s) 5616181.01~3.004001~100001.410.41~1.090000.0000003

SGD 28.61

1 Piece(s) 4 Day(s) 6616181.01~3.004001~100001.410.41~1.090000.0000003

SGD 30.83

1 Piece(s) 4 Day(s) 8820233.01~5.004001~100003.21.41.1~3.074000.0000009

SGD 35.19

1 Piece(s) 4 Day(s) 101025285.01~10.004001~1000061.91.1~3.058000.0000028

SGD 35.19

1 Piece(s) 11 Day(s) 6.351025285.01~10.004001~1000061.91.1~3.058000.0000028

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)