(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, M30 Embedded Type, Inspection Distance: 10mm YRPS (Part Numbers)

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, M30 Embedded Type, Inspection Distance: 10mm YRPS

Offered affordably by an international manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YRPS30-3-10MM
YRPS30-6-10MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method

SGD 109.48

1 Piece(s) 8 Day(s) or more NPN NO

SGD 109.48

1 Piece(s) 8 Day(s) or more PNP NO

Loading...

  1. 1

Basic Information

Sensor Shape Screw Type Detection distance L1 [classification](mm) ~10 Detection Object Magnetic Metal
Operating Environment Standard Shield Shield Detection Type Front Surface Detection
Sensor Case Material PBT Sensor Detection Surface Material PVC Amplifier Built-in Type
Detection Head Size, Dimension M M30 Detection Head Size, Dimension L2 (Range)(mm) 60.1~70 Detection Head Size, Dimension L2(mm) 62
Acquired Standards CE Protection Structure (IEC) IP67 Operation Mode Normally open + normally closed
Power Supply Voltage(V) 10–30 VDC Connection Method 4-Wire Detection distance L1 details(mm) 10
Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)