(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, Φ20 Type, Inspection Distances: 10 mm and 15 mm

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, Φ20 Type, Inspection Distances: 10 mm and 15 mm

Offered affordably by an international manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YRP20-3-15MM
YRP20-6-15MM
YRPS20-3-10MM
YRPS20-6-10MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Shield Output Method Detection distance L1 details
(mm)

SGD 109.41

1 Piece(s) 8 Day(s) or more ~20Non ShieldNPN NO15

SGD 109.41

1 Piece(s) 8 Day(s) or more ~20Non ShieldPNP NO15

SGD 109.44

1 Piece(s) 8 Day(s) or more ~10ShieldNPN NO10

SGD 109.44

1 Piece(s) 8 Day(s) or more ~10ShieldPNP NO10

Loading...

  1. 1

Basic Information

Sensor Shape Cylindrical Column Type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front Surface Detection Sensor Case Material PBT Sensor Detection Surface Material PVC
Amplifier Built-in Type Detection Head Size, Dimension D(Ø) 20 Detection Head Size, Dimension L2 (Range)(mm) 70.1~
Detection Head Size, Dimension L2(mm) 80 Acquired Standards CE / UL Protection Structure (IEC) IP67
Operation Mode Normally open + normally closed Power Supply Voltage(V) 10–30 VDC Connection Method 4-Wire
Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)