(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 7 mm and 10 mm (KBP25-7-10MM)

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 7 mm and 10 mm KBP25-7-10MM

Offered affordably by an international manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KBP25-7-10MM

 
Part Number
KBP25-7-10MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShield Detection distance L1 details
(mm)
Switch current
(Hz)

SGD 45.90

1 Piece(s) 8 Day(s) or more Non Shield10300

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Detection distance L1 [classification](mm) ~10 Detection Object Magnetic Metal
Operating Environment Standard Detection Type Front Surface Detection Sensor Case Material PBT
Sensor Detection Surface Material PVC Amplifier Built-in Type Detection Head Size, Dimension L2 (Range)(mm) 30.1~40
Detection Head Size, Dimension L2(mm) 39 Detection Head Size, Dimension W (Range)(mm) 20.1~30 Detection Head Size, Dimension W(mm) 25
Detection Head Size, Dimension H (Range)(mm) 20.1~30 Detection Head Size, Dimension H(mm) 25 Acquired Standards CE / UL
Protection Structure (IEC) IP67 Operation Mode Normally Open Output Method NO
Power Supply Voltage(V) 10–30 VDC Connection Method 2-Wire Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)