(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotating handle (bearing type)

Rotating handle (bearing type)

A single grip that can be attached to the handle.

[Features]
·Great grip design!
·Material is aluminum (electroplating)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HZBR-M10

 
Part Number
HZBR-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 86.50

1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Material Aluminum
Handle Surface Electrolytic Polishing Mounting Section Material Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread Nominal of Thread M M10 Full Length(mm) 101
Grip thickness(mm) 35 Grip length(mm) 95

Please check the type/dimensions/specifications of the part HZBR-M10 in the Rotating handle (bearing type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)