(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Fitting - Male Elbow -

One Touch Fitting - Male Elbow -

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI-VONA has widely rolled out fittings and silencers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPLF4-01
EPLF4-02
EPLF6-01
EPLF6-02
EPLF6-M5
EPLF8-01
EPLF8-02
EPLF8-03
EPLF10-01
EPLF10-02
EPLF10-03
EPLF12-02
EPLF12-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe connection screw Rod Quantity
(piece)

SGD 1.79

100 Piece(s) 21 Day(s) 4Rc1/8100

SGD 1.93

100 Piece(s) 21 Day(s) 4Rc1/4100

SGD 1.79

50 Piece(s) 21 Day(s) 6Rc1/850

SGD 2.04

50 Piece(s) 21 Day(s) 6Rc1/450

SGD 1.62

100 Piece(s) 21 Day(s) 6M5100

SGD 1.87

50 Piece(s) 21 Day(s) 8Rc1/850

SGD 2.14

50 Piece(s) 21 Day(s) 8Rc1/450

SGD 2.54

50 Piece(s) 21 Day(s) 8Rc3/850

SGD 2.18

50 Piece(s) 21 Day(s) 10Rc1/850

SGD 2.40

25 Piece(s) 21 Day(s) 10Rc1/425

SGD 2.89

25 Piece(s) 21 Day(s) 10Rc3/825

SGD 3.65

25 Piece(s) 21 Day(s) 12Rc1/425

SGD 3.55

20 Piece(s) 21 Day(s) 12Rc3/820

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Seal Material Standard (NBR)
Elbows Female Elbows Operating Temperature(°C) 0::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)