(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Fitting, Male Connector, EPOC Series

One Touch Fitting, Male Connector, EPOC Series

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI-VONA has widely rolled out fittings and silencers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EPOC4-01
EPOC4-M5
EPOC6-01
EPOC6-M5
EPOC8-01
EPOC8-02
EPOC10-02
EPOC10-03
EPOC12-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe connection screw Rod Quantity
(piece)

SGD 1.50

200 Piece(s) 4 Day(s) 4R1/8200

SGD 1.50

200 Piece(s) 4 Day(s) 4M5200

SGD 2.09

50 Piece(s) 4 Day(s) 6R1/850

SGD 1.29

1 Piece(s) 4 Day(s) or more 6M550

SGD 1.50

50 Piece(s) 4 Day(s) 8R1/850

SGD 2.27

50 Piece(s) 4 Day(s) 8R1/450

SGD 1.50

50 Piece(s) 4 Day(s) 10R1/450

SGD 1.50

50 Piece(s) 4 Day(s) 10R3/850

SGD 2.00

50 Piece(s) 4 Day(s) 12R3/850

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Brass Application Standard/Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Straight Operating Temperature(°C) 0::60
Details Type Round Shape Screw Straight

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)